S706Y3M8012

Phillips Head Shoulder Screws, M8 x 1.25 Thread Size, 9.987mm Shoulder Diameter, 12.013mm Shoulder Length. Material- 303 Stainless Steel.
Qty Range Price/Unit Ships Within
1 - 24 $6.00 5 wks
25 - 99 $5.36 5 wks
100 - 249 $4.89 5 wks
250 - 999 $4.62 5 wks
1000+ Request for Quote
$6.00

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Head Diameter (D) 14 mm
Height Of Head (H) 7 mm
Material 303 Stainless Steel
Phillips Size 4
Shoulder Dia. (D₁) 9.987 mm
Shoulder Length (L) 12.013 mm
Thread Length (L) 12 mm
Thread Size (#) M8 X 1.25

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team