S706Y3M6012
Phillips Head Shoulder Screws, M6 x 1.0 Thread Size, 7.987mm Shoulder Diameter, 12.013mm Shoulder Length. Material- 303 Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.67 | 12 wks |
25 - 99 | $5.06 | 12 wks |
100 - 249 | $4.61 | 12 wks |
250 - 999 | $4.35 | 12 wks |
1000+ | Request for Quote |
$5.67
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Head Diameter (D) | 12 mm |
---|---|
Height Of Head (H) | 6 mm |
Phillips Size | 3 |
Shoulder Dia. (D₁) | 7.987 mm |
Shoulder Length (L) | 12.013 mm |
Thread Length (L) | 11 mm |
Thread Size (#) | M6 x 1.0 |