S706Y3M6010
Phillips Head Shoulder Screws, M6 x 1.0 Thread Size, 9.987mm Shoulder Diameter, 10.013mm Shoulder Length. Material- 303 Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.57 | 8 wks |
25 - 99 | $4.96 | 8 wks |
100 - 249 | $4.52 | 8 wks |
250 - 999 | $4.27 | 8 wks |
1000+ | Request for Quote |
$5.57
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Head Diameter (D) | 12 mm |
---|---|
Height Of Head (H) | 6 mm |
Phillips Size | 3 |
Shoulder Dia. (D₁) | 9.987 mm |
Shoulder Length (L) | 10.013 mm |
Thread Length (L) | 11 mm |
Thread Size (#) | M6 x 1.0 |