S706Y3M5030

Phillips Head Shoulder Screws, M5 x 0.8 Thread Size, 5.987mm Shoulder Diameter, 30.013mm Shoulder Length. Material- 303 Stainless Steel.
Qty Range Price/Unit Ships Within
1 - 24 $5.29 6 wks
25 - 99 $4.71 6 wks
100 - 249 $4.28 6 wks
250 - 999 $4.05 6 wks
1000+ Request for Quote
$5.29

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Head Diameter (D) 10 mm
Height Of Head (H) 5 mm
Material 303 Stainless Steel
Phillips Size 2
Shoulder Dia. (D₁) 5.987 mm
Shoulder Length (L) 30.013 mm
Thread Length (L) 6 mm
Thread Size (#) M5 X 0.8

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team