S706Y3M5020
Phillips Head Shoulder Screws, M5 x 0.8 Thread Size, 5.987mm Shoulder Diameter, 20.013mm Shoulder Length. Material- 303 Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.00 | 12 wks |
25 - 99 | $4.44 | 12 wks |
100 - 249 | $4.05 | 12 wks |
250 - 999 | $3.81 | 12 wks |
1000+ | Request for Quote |
$5.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Head Diameter (D) | 10 mm |
---|---|
Height Of Head (H) | 5 mm |
Phillips Size | 2 |
Shoulder Dia. (D₁) | 5.987 mm |
Shoulder Length (L) | 20.013 mm |
Thread Length (L) | 6 mm |
Thread Size (#) | M5 X 0.8 |