S706Y3M4020

Phillips Head Shoulder Screws, M4 x 0.7 Thread Size, 4.987mm Shoulder Diameter, 20.013mm Shoulder Length. Material- 303 Stainless Steel.
Qty Range Price/Unit Ships Within
1 - 24 $4.41 5 wks
25 - 99 $3.9 5 wks
100 - 249 $3.54 5 wks
250 - 999 $3.33 5 wks
1000+ Request for Quote
$4.41

Availability: 25 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Head Diameter (D) 8 mm
Height Of Head (H) 4 mm
Material 303 Stainless Steel
Phillips Size 2
Shoulder Dia. (D₁) 4.987 mm
Shoulder Length (L) 20.013 mm
Thread Length (L) 5 mm
Thread Size (#) M4 X 0.7

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team