S706Y3M4008
Phillips Head Shoulder Screws, M4 x 0.7 Thread Size, 4.987mm Shoulder Diameter, 8.013mm Shoulder Length. Material- 303 Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.91 | 12 wks |
25 - 99 | $3.45 | 12 wks |
100 - 249 | $3.11 | 12 wks |
250 - 999 | $2.92 | 12 wks |
1000+ | Request for Quote |
$3.91
Availability: 18 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Head Diameter (D) | 8 mm |
---|---|
Height Of Head (H) | 4 mm |
Phillips Size | 2 |
Shoulder Dia. (D₁) | 4.987 mm |
Shoulder Length (L) | 8.013 mm |
Thread Length (L) | 5 mm |
Thread Size (#) | M4 X 0.7 |