S706Y3M3008

Phillips Head Shoulder Screws, M3 x 0.5 Thread Size, 3.987mm Shoulder Diameter, 8.013mm Shoulder Length. Material- 303 Stainless Steel.
Qty Range Price/Unit Ships Within
1 - 24 $3.52 6 wks
25 - 99 $3.09 6 wks
100 - 249 $2.78 6 wks
250 - 999 $2.61 6 wks
1000+ Request for Quote
$3.52

Availability: 130 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Head Diameter (D) 6 mm
Height Of Head (H) 3 mm
Material 303 Stainless Steel
Phillips Size 1
Shoulder Dia. (D₁) 3.987 mm
Shoulder Length (L) 8.013 mm
Thread Length (L) 4 mm
Thread Size (#) M3 X 0.5

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team