S706Y3M3006
Phillips Head Shoulder Screws, M3 x 0.5 Thread Size, 3.987mm Shoulder Diameter, 6.013mm Shoulder Length. Material- 303 Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.45 | 6 wks |
25 - 99 | $3.03 | 6 wks |
100 - 249 | $2.72 | 6 wks |
250 - 999 | $2.56 | 6 wks |
1000+ | Request for Quote |
$3.45
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Head Diameter (D) | 6 mm |
---|---|
Height Of Head (H) | 3 mm |
Phillips Size | 1 |
Shoulder Dia. (D₁) | 3.987 mm |
Shoulder Length (L) | 6.013 mm |
Thread Length (L) | 4 mm |
Thread Size (#) | M3 X 0.5 |