S705YFM1625
Rolling-Ball Tip Set Screw, M16 Thread Size, 25mm Long. Material: Body- 304 Stainless Steel, Ball- 440C Stainless HRC 55-60.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $27.62 | 3 wks |
25 - 99 | $25.9 | 3 wks |
100 - 249 | $25.32 | 3 wks |
250 - 499 | $25.18 | 3 wks |
500+ | Request for Quote |
$27.62
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Dia. (D) | 12 mm |
---|---|
Ball Material | 440C Stainless HRC 55-60 |
Body Material | 304 Stainless Steel |
Drive Type | Hex |
Finish | None |
Hex Size (S) | 8 mm |
Mass | 28 g |
Overall Length (L) | 25 mm |
Thread Size (#) | M16 |
Substitute Part | MKAS9MMY1625 |