S705YFM1016
Rolling-Ball Tip Set Screw, M10 Thread Size, 16mm Long. Material: Body- 304 Stainless Steel, Ball- 440C Stainless HRC 55-60.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.00 | 3 wks |
25 - 99 | $8.14 | 3 wks |
100 - 249 | $7.76 | 3 wks |
250 - 499 | $7.63 | 3 wks |
500+ | Request for Quote |
$9.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Dia. (D) | 7 mm |
---|---|
Ball Material | 440C Stainless HRC 55-60 |
Body Material | 304 Stainless Steel |
Drive Type | Hex |
Finish | None |
Hex Size (S) | 5 mm |
Mass | 7 g |
Overall Length (L) | 16 mm |
Thread Size (#) | M10 |
Substitute Part | MKAS9MMY1016 |