S705YFM0820
Rolling-Ball Tip Set Screw, M8 Thread Size, 20mm Long. Material: Body- 304 Stainless Steel, Ball- 440C Stainless HRC 55-60.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.56 | 3 wks |
25 - 99 | $6.79 | 3 wks |
100 - 249 | $6.44 | 3 wks |
250 - 499 | $6.31 | 3 wks |
500+ | Request for Quote |
$7.56
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Dia. (D) | 5.5 mm |
---|---|
Ball Material | 440C Stainless HRC 55-60 |
Body Material | 304 Stainless Steel |
Drive Type | Hex |
Finish | None |
Hex Size (S) | 4 mm |
Mass | 5.7 g |
Overall Length (L) | 20 mm |
Thread Size (#) | M8 |
Substitute Part | MKAS9MMY0820 |