S705YFM0812
Rolling-Ball Tip Set Screw, M8 Thread Size, 12mm Long. Material: Body- 304 Stainless Steel, Ball- 440C Stainless HRC 55-60.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $7.60 | 15 wks |
| 25 - 99 | $6.8 | 15 wks |
| 100 - 249 | $6.43 | 15 wks |
| 250 - 499 | $6.3 | 15 wks |
| 500+ | Request for Quote |
$7.60
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Ball Dia. (D) | 5.5 mm |
|---|---|
| Ball Material | 440C Stainless HRC 55-60 |
| Body Material | 304 Stainless Steel |
| Drive Type | Hex |
| Finish | None |
| Hex Size (S) | 4 mm |
| Mass | 3.2 g |
| Overall Length (L) | 12 mm |
| Thread Size (#) | M8 |
| Substitute Part | MKAS9MMY0812 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities