S705YFM0512
Rolling-Ball Tip Set Screw, M5 Thread Size, 12mm Long. Material: Body- 304 Stainless Steel, Ball- 440C Stainless HRC 55-60.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.44 | 3 wks |
25 - 99 | $5.73 | 3 wks |
100 - 249 | $5.41 | 3 wks |
250 - 499 | $5.29 | 3 wks |
500+ | Request for Quote |
$6.44
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Dia. (D) | 3 mm |
---|---|
Ball Material | 440C Stainless HRC 55-60 |
Body Material | 304 Stainless Steel |
Drive Type | Hex |
Finish | None |
Hex Size (S) | 2.5 mm |
Mass | 1.3 g |
Overall Length (L) | 12 mm |
Thread Size (#) | M5 |
Substitute Part | MKAS9MMY0512 |