S705YBM1638
Rolling-Ball Tip Set Screw, M16 Thread Size, 38.3mm Long. Material: Body- 304 Stainless Steel, Ball- 440C St. St., HRC 55...60.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $33.74 | 3 wks |
25 - 99 | $32.21 | 3 wks |
100 - 249 | $29.79 | 3 wks |
250 - 499 | $28.14 | 3 wks |
500+ | Request for Quote |
$33.74
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Dia. (D) | 12 mm |
---|---|
Ball Material | 40C St. St., HRC 55...60 |
Body Material | 304 Stainless Steel |
Drive Type | Hex |
Finish | None |
Hex Size (S) | 8 mm |
Mass | 41 g |
Overall Length (L) | 38.3 mm |
Thread Size (#) | M16 |
Substitute Part | MKAS7MMY1638 |