S705YBM0621
Rolling-Ball Tip Set Screw, M6 Thread Size, 20.8mm Long. Material: Body- 304 Stainless Steel, Ball- 440C St. St., HRC 55...60.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $7.45 | 10 wks |
| 25 - 99 | $7.11 | 10 wks |
| 100 - 249 | $6.65 | 10 wks |
| 250 - 499 | $6.3 | 10 wks |
| 500+ | Request for Quote |
$7.45
Availability: 6 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Ball Dia. (D) | 4 mm |
|---|---|
| Ball Material | 40C St. St., HRC 55...60 |
| Body Material | 304 Stainless Steel |
| Drive Type | Hex |
| Finish | None |
| Hex Size (S) | 3 mm |
| Mass | 3.4 g |
| Overall Length (L) | 20.8 mm |
| Thread Size (#) | M6 |
| Substitute Part | MKAS7MMY0621 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities