S705CFM1620

Rolling-Ball Tip Set Screw, M16 Thread Size, 20mm Long. Material: Body- Carbon Steel, Ball- Carbon steel HRC 55…63.
Qty Range Price/Unit Ships Within
1 - 24 $9.98 3 wks
25 - 99 $9.09 3 wks
100 - 249 $8.68 3 wks
250 - 499 $8.56 3 wks
500+ Request for Quote
$9.98

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Ball Dia. (D) 12 mm
Ball Material Carbon steel HRC 55-60
Body Material Carbon Steel
Drive Type Hex
Finish Black Oxide
Hex Size (S) 8 mm
Mass 22 g
Overall Length (L) 20 mm
Thread Size (#) M16
Substitute Part MKAS9MMC1620

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team