S705CFM1240

Rolling-Ball Tip Set Screw, M12 Thread Size, 40mm Long. Material: Body- Carbon Steel, Ball- Carbon steel HRC 55…62.
Qty Range Price/Unit Ships Within
1 - 24 $6.79 3 wks
25 - 99 $6.07 3 wks
100 - 249 $5.73 3 wks
250 - 499 $5.62 3 wks
500+ Request for Quote
$6.79

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Ball Dia. (D) 8.5 mm
Ball Material Carbon steel HRC 55-60
Body Material Carbon Steel
Drive Type Hex
Finish Black Oxide
Hex Size (S) 6 mm
Mass 28 g
Overall Length (L) 40 mm
Thread Size (#) M12
Substitute Part MKAS9MMC1240

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team