S705CFM1025
Rolling-Ball Tip Set Screw, M10 Thread Size, 25mm Long. Material: Body- Carbon Steel, Ball- Carbon steel HRC 55-60.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.36 | 3 wks |
25 - 99 | $4.75 | 3 wks |
100 - 249 | $4.46 | 3 wks |
250 - 499 | $4.36 | 3 wks |
500+ | Request for Quote |
$5.36
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Dia. (D) | 7 mm |
---|---|
Ball Material | Carbon steel HRC 55-60 |
Body Material | Carbon Steel |
Drive Type | Hex |
Finish | Black Oxide |
Hex Size (S) | 5 mm |
Mass | 11 g |
Overall Length (L) | 25 mm |
Thread Size (#) | M10 |
Substitute Part | MKAS9MMC1025 |