S705CFM0616

Rolling-Ball Tip Set Screw, M6 Thread Size, 16mm Long. Material: Body- Carbon Steel, Ball- Carbon steel HRC 55-60.
Qty Range Price/Unit Ships Within
1 - 24 $4.55 3 wks
25 - 99 $4.01 3 wks
100 - 249 $3.75 3 wks
250 - 499 $3.65 3 wks
500+ Request for Quote
$4.55

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Ball Dia. (D) 4 mm
Ball Material Carbon steel HRC 55-60
Body Material Carbon Steel
Drive Type Hex
Finish Black Oxide
Hex Size (S) 3 mm
Mass 2.5 g
Overall Length (L) 16 mm
Thread Size (#) M6
Substitute Part MKAS9MMC0616

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team