S705CFM0610
Rolling-Ball Tip Set Screw, M6 Thread Size, 10mm Long. Material: Body- Carbon Steel, Ball- Carbon steel HRC 55-60.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.89 | 12 wks |
25 - 99 | $4.31 | 12 wks |
100 - 249 | $4.03 | 12 wks |
250 - 499 | $3.92 | 12 wks |
500+ | Request for Quote |
$4.89
Availability: 19 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Dia. (D) | 4 mm |
---|---|
Ball Material | Carbon steel HRC 55-60 |
Body Material | Carbon Steel |
Drive Type | Hex |
Finish | Black Oxide |
Hex Size (S) | 3 mm |
Mass | 1.5 g |
Overall Length (L) | 10 mm |
Thread Size (#) | M6 |
Substitute Part | MKAS9MMC0610 |