S705CFM0410

Rolling-Ball Tip Set Screw, M4 Thread Size, 10mm Long. Material: Body- Carbon Steel, Ball- Carbon steel HRC 55-60.
Qty Range Price/Unit Ships Within
1 - 24 $4.55 3 wks
25 - 99 $4.01 3 wks
100 - 249 $3.75 3 wks
250 - 499 $3.65 3 wks
500+ Request for Quote
$4.55

Availability: 3 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Ball Dia. (D) 2.5 mm
Ball Material Carbon steel HRC 55-60
Body Material Carbon Steel
Drive Type Hex
Finish Black Oxide
Hex Size (S) 2 mm
Mass 0.7 g
Overall Length (L) 10 mm
Thread Size (#) M4
Substitute Part MKAS9MMC0410

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team