S705CBM1628
Rolling-Ball Tip Set Screw, M16 Thread Size, 28.3mm Long. Material: Body- Carbon Steel, Ball- Carbon Steel, HRC 55…60.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $9.07 | 3 wks |
25 - 99 | $8.66 | 3 wks |
100 - 249 | $8.11 | 3 wks |
250 - 499 | $7.67 | 3 wks |
500+ | Request for Quote |
$9.07
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Dia. (D) | 12 mm |
---|---|
Ball Material | Carbon Steel, HRC 55…60 |
Body Material | Carbon Steel |
Drive Type | Hex |
Finish | Black Oxide |
Hex Size (S) | 8 mm |
Mass | 28 g |
Overall Length (L) | 28.3 mm |
Thread Size (#) | M16 |
Substitute Part | MKAS7MMC1628 |