S705CBM1218

Rolling-Ball Tip Set Screw, M12 Thread Size, 18mm Long. Material: Body- Carbon Steel, Ball- Carbon Steel, HRC 55…60.
Qty Range Price/Unit Ships Within
1 - 24 $5.11 3 wks
25 - 99 $4.54 3 wks
100 - 249 $4.26 3 wks
250 - 499 $4.16 3 wks
500+ Request for Quote
$5.11

Availability: 7 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Ball Dia. (D) 8.5 mm
Ball Material Carbon Steel, HRC 55…60
Body Material Carbon Steel
Drive Type Hex
Finish Black Oxide
Hex Size (S) 6 mm
Mass 10 g
Overall Length (L) 18 mm
Thread Size (#) M12
Substitute Part MKAS7MMC1218

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team