S705CBM0813
Rolling-Ball Tip Set Screw, M8 Thread Size, 13.2mm Long. Material: Body- Carbon Steel, Ball- Carbon Steel, HRC 55…60.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.19 | 7 wks |
25 - 99 | $4 | 7 wks |
100 - 249 | $3.75 | 7 wks |
250 - 499 | $3.59 | 7 wks |
500+ | Request for Quote |
$4.19
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Dia. (D) | 5.5 mm |
---|---|
Ball Material | Carbon Steel, HRC 55…60 |
Body Material | Carbon Steel |
Drive Type | Hex |
Finish | Black Oxide |
Hex Size (S) | 4 mm |
Mass | 3.2 g |
Overall Length (L) | 13.2 mm |
Thread Size (#) | M8 |
Substitute Part | MKAS7MMC0813 |