S705CBM0611
Rolling-Ball Tip Set Screw, M6 Thread Size, 10.8mm Long. Material: Body- Carbon Steel, Ball- Carbon Steel, HRC 55…60.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.45 | 7 wks |
25 - 99 | $3.3 | 7 wks |
100 - 249 | $3.09 | 7 wks |
250 - 499 | $2.97 | 7 wks |
500+ | Request for Quote |
$3.45
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Ball Dia. (D) | 4 mm |
---|---|
Ball Material | Carbon Steel, HRC 55…60 |
Body Material | Carbon Steel |
Drive Type | Hex |
Finish | Black Oxide |
Hex Size (S) | 3 mm |
Mass | 1.5 g |
Overall Length (L) | 10.8 mm |
Thread Size (#) | M6 |
Substitute Part | MKAS7MMC0611 |