S705CBM0521

Rolling-Ball Tip Set Screw, M5 Thread Size, 20.6mm Long. Material: Body- Carbon Steel, Ball- Carbon Steel, HRC 55…60.
Qty Range Price/Unit Ships Within
1 - 24 $3.19 3 wks
25 - 99 $2.75 3 wks
100 - 249 $2.55 3 wks
250 - 499 $2.46 3 wks
500+ Request for Quote
$3.19

Availability: 18 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Ball Dia. (D) 3 mm
Ball Material Carbon Steel, HRC 55…60
Body Material Carbon Steel
Drive Type Hex
Finish Black Oxide
Hex Size (S) 2.5 mm
Mass 2.3 g
Overall Length (L) 20.6 mm
Thread Size (#) M5
Substitute Part MKAS7MMC0521

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team