S705CBM0417

Rolling-Ball Tip Set Screw, M4 Thread Size, 16.5mm Long. Material: Body- Carbon Steel, Ball- Carbon Steel, HRC 55…60.
Qty Range Price/Unit Ships Within
1 - 24 $3.19 3 wks
25 - 99 $2.75 3 wks
100 - 249 $2.55 3 wks
250 - 499 $2.46 3 wks
500+ Request for Quote
$3.19

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Ball Dia. (D) 2.5 mm
Ball Material Carbon Steel, HRC 55…60
Body Material Carbon Steel
Drive Type Hex
Finish Black Oxide
Hex Size (S) 2 mm
Mass 1 g
Overall Length (L) 16.5 mm
Thread Size (#) M4
Substitute Part MKAS7MMC0417

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team