S6900Y-GG-4

Precision Disc Dial Index, 4.000in. Dial O.D. Material- 2024 Aluminum.
Qty Range Price/Unit Ships Within
1 - 4 $21.21 6 wks
5 - 9 $20.21 6 wks
10 - 24 $19.51 6 wks
25 - 49 $18.76 6 wks
50+ Request for Quote
$21.21

Availability: 6 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Dial (O.D.) 4 Inch
Dimension (A) 3.01 Inch
Distance Between Holes 0.5 Inch
Finish Black Anodize
Height of Index plate 1 Inch
Material 2024 Aluminum

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team