S6900Y-GG-2
Precision Disc Dial Index, 2.000in. Dial O.D. Material- 2024 Aluminum.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $20.69 | 12 wks |
5 - 9 | $19.69 | 12 wks |
10 - 24 | $18.98 | 12 wks |
25 - 49 | $18.23 | 12 wks |
50+ | Request for Quote |
$20.69
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dial (O.D.) | 2 Inch |
---|---|
Dimension (A) | 2.01 Inch |
Distance Between Holes | 0.5 Inch |
Finish | Black Anodize |
Height of Index plate | 1 Inch |
Material | 2024 Aluminum |