S6900Y-GF-4
Precision Drum Dial Index, 2.990in. Drum O.D., 0.500in. Thick. Material- 2024 Aluminum.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $47.75 | 6 wks |
5 - 9 | $46.1 | 6 wks |
10 - 24 | $45 | 6 wks |
25 - 49 | $43.52 | 6 wks |
50+ | Request for Quote |
$47.75
Availability: 8 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Distance Between Holes | 0.5 Inch |
---|---|
Drum (O.D.) | 2.99 Inch |
Finish | Black Hard Anodized |
Material | 2024 Aluminum Alloy |
Thickness (A) | 0.5 Inch |