S6900Y-GF-2
Precision Drum Dial Index, 1.990in. Drum O.D., 0.375in. Thick. Material- 2024 Aluminum.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $31.03 | 6 wks |
5 - 9 | $29.75 | 6 wks |
10 - 24 | $28.87 | 6 wks |
25 - 49 | $27.83 | 6 wks |
50+ | Request for Quote |
$31.03
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Distance Between Holes | 0.5 Inch |
---|---|
Drum (O.D.) | 1.99 Inch |
Finish | Black Hard Anodized |
Material | 2024 Aluminum Alloy |
Thickness (A) | 0.375 Inch |