S6900Y-GF-1

Precision Drum Dial Index, 1.490in. Drum O.D., 0.375in. Thick. Material- 2024 Aluminum.
Qty Range Price/Unit Ships Within
1 - 4 $28.77 6 wks
5 - 9 $27.56 6 wks
10 - 24 $26.72 6 wks
25 - 49 $25.76 6 wks
50+ Request for Quote
$28.77

Availability: 10 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Distance Between Holes 0.5 Inch
Drum (O.D.) 1.49 Inch
Finish Black Hard Anodized
Material 2024 Aluminum Alloy
Thickness (A) 0.375 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team