S6900Y-GE-2
Precision Index, 0.062in. Thick, .500in. Distance Between Holes, 1.00in. Base Distance, 0.866in. Height. Material - Clear Plexiglass & 2024 Black Anodized Aluminum.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $21.59 | 6 wks |
5 - 9 | $20.59 | 6 wks |
10 - 24 | $19.88 | 6 wks |
25 - 49 | $19.12 | 6 wks |
50+ | Request for Quote |
$21.59
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base Distance | 1 Inch |
---|---|
Distance Between Holes | 0.5 Inch |
Finish | BLACK ANODIZED |
Height | 0.866 Inch |
Material | 2024-T4 Aluminum |
Thickness | 0.062 Inch |