S6900Y-GE-1
Precision Index, 0.062in. Thick, .500in. Distance Between Holes, 1.00in. Base Distance, 0.866in. Height. Material - & Clear Plexiglass 2024 Aluminum.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $29.35 | 12 wks |
5 - 9 | $28.13 | 12 wks |
10 - 24 | $27.28 | 12 wks |
25 - 49 | $26.3 | 12 wks |
50+ | Request for Quote |
$29.35
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Base Distance | 1 Inch |
---|---|
Distance Between Holes | 0.5 Inch |
Finish | None |
Height | 0.866 Inch |
Material | Clear Plexiglass |
Thickness | 0.062 Inch |