S6513HM2050L2052
5mm Pitch, 16mm (OD), 2052mm Length Induction Hardened (HRC 62) Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $304.36 | 4 wks |
10 - 24 | $289.14 | 6 wks |
25 - 49 | $273.93 | 6 wks |
50 - 99 | $258.7 | 6 wks |
100+ | Request for Quote |
$304.36
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
End Style | Machined |
---|---|
Material | CF53 |
Outside Dia. (mm) | 16 |
Overall Length (L) | 2052 |
Pitch (mm) | 5 |
Thread Quality | ISO Class 7 |