S6513HM2025L1752

2.5mm Pitch, 16mm (OD), 1752mm Length Induction Hardened (HRC 62) Steel
Qty Range Price/Unit Ships Within
1 - 9 $270.97 4 wks
10 - 24 $257.44 6 wks
25 - 49 $243.88 6 wks
50 - 99 $230.35 6 wks
100+ Request for Quote
$270.97

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
End Style Machined
Material CF53
Outside Dia. (mm) 16
Overall Length (L) 1752
Pitch (mm) 2.5
Thread Quality ISO Class 7

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team