S6513HM2025L0452
2.5mm Pitch, 16mm (OD), 452mm Length Induction Hardened (HRC 62) Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $193.47 | 8 wks |
10 - 24 | $184.37 | 10 wks |
25 - 49 | $174.13 | 10 wks |
50 - 99 | $163.88 | 10 wks |
100+ | Request for Quote |
$193.47
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
End Style | Machined |
---|---|
Material | CF53 |
Outside Dia. (mm) | 16 |
Overall Length (L) | 452 |
Pitch (mm) | 2.5 |
Thread Quality | ISO Class 7 |