S6513HM0050L1052
5mm Pitch, 16mm (OD), 1052mm Length Induction Hardened (HRC 62) Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $140.03 | 8 wks |
10 - 24 | $133.03 | 10 wks |
25 - 49 | $126.03 | 10 wks |
50 - 99 | $119.03 | 10 wks |
100+ | Request for Quote |
$140.03
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
End Style | Not Machined |
---|---|
Material | CF53 |
Outside Dia. (mm) | 16 |
Overall Length (L) | 1052 |
Pitch (mm) | 5 |
Thread Quality | ISO Class 7 |