S64SBAM5040C0

50mm Shaft Diameter, 100mm Between Mounting Holes, Shaft Support
Qty Range Price/Unit Ships Within
1 - 24 $35.36 8 wks
25 - 99 $29.87 8 wks
100 - 249 $26.38 8 wks
250 - 499 $24.51 8 wks
500+ Request for Quote
$35.36

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Size (l x h x s) 126 / 120 / 40
Bore Size 50 mm
Clamping Screws M12
Distance Between Holes (l) 100
Material Cast Aluminum
Mounting Hole Dia. (d or d₁ ) 14
Mounting Screws M12
Support Style Base Mount

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team