S64SBAM403696

40mm Shaft Diameter, 90mm Between Mounting Holes, Shaft Support
Qty Range Price/Unit Ships Within
1 - 24 $30.78 8 wks
25 - 99 $25.26 8 wks
100 - 249 $21.98 8 wks
250 - 499 $20.22 8 wks
500+ Request for Quote
$30.78

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Size (l x h x s) 114 / 96 / 36
Bore Size 40 mm
Clamping Screws M8
Distance Between Holes (l) 90
Material Cast Aluminum
Mounting Hole Dia. (d or d₁ ) 11
Mounting Screws M10
Support Style Base Mount

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team