S64SBAM302870

30mm Shaft Diameter, 64mm Between Mounting Holes, Shaft Support
Qty Range Price/Unit Ships Within
1 - 24 $26.13 8 wks
25 - 99 $20.94 8 wks
100 - 249 $17.98 8 wks
250 - 499 $16.4 8 wks
500+ Request for Quote
$26.13

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Size (l x h x s) 84 / 70 / 28
Bore Size 30 mm
Clamping Screws M6
Distance Between Holes (l) 64
Material Cast Aluminum
Mounting Hole Dia. (d or d₁ ) 9
Mounting Screws M8
Support Style Base Mount

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team