S64SBAM252460
25mm Shaft Dia., 56mm Between Mounting Holes, Shaft Support.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $23.86 | 12 wks |
25 - 99 | $19.11 | 12 wks |
100 - 249 | $16.39 | 12 wks |
250 - 499 | $14.96 | 12 wks |
500+ | Request for Quote |
$23.86
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Size (l x h x s) | 70 / 60 / 24 |
---|---|
Bore Size | 25 mm |
Clamping Screws | M6 |
Distance Between Holes (l) | 56 |
Material | Cast Aluminum |
Mounting Hole Dia. (d or d₁ ) | 6.6 |
Mounting Screws | M6 |
Support Style | Base Mount |