S64SBAM202051

20mm Shaft Dia., 45mm Between Mounting Holes, Shaft Support.
Qty Range Price/Unit Ships Within
1 - 24 $21.54 8 wks
25 - 99 $16.62 8 wks
100 - 249 $13.98 8 wks
250 - 499 $12.59 8 wks
500+ Request for Quote
$21.54

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Approximate Size (l x h x s) 60 / 51 / 20
Bore Size 20 mm
Clamping Screws M5
Distance Between Holes (l) 45
Material Cast Aluminum
Mounting Hole Dia. (d or d₁ ) 6.6
Mounting Screws M6
Support Style Base Mount

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team