S64SBAM121438
12mm Shaft Dia., 32mm Between Mounting Holes, Shaft Support.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $17.34 | 12 wks |
25 - 99 | $13.89 | 12 wks |
100 - 249 | $11.88 | 12 wks |
250 - 499 | $10.85 | 12 wks |
500+ | Request for Quote |
$17.34
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Approximate Size (l x h x s) | 42 / 38 / 14 |
---|---|
Bore Size | 12 mm |
Clamping Screws | M4 |
Distance Between Holes (l) | 32 |
Material | Cast Aluminum |
Mounting Hole Dia. (d or d₁ ) | 5.5 |
Mounting Screws | M5 |
Support Style | Base Mount |