S64AMRMA12370
Precision Metric Mini-Rail® Linear Guides, 370 mm Long Rail, 13 mm Assembly Height
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $111.96 | 12 wks |
25 - 49 | $100.77 | 12 wks |
50 - 99 | $89.57 | 12 wks |
100+ | $78.37 | 12 wks |
$111.96
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Assembly Height (B) | 13 mm |
---|---|
Carriage Height (K) | 10.7 mm |
Carriage Length (D) | 34 mm |
Carriage Width (C) | 27 mm |
Rail Length | 370 mm |
Type | Precision |