S64AMRMA12220
Precision Metric Mini-Rail® Linear Guides, 220 mm Long Rail, 13 mm Assembly Height
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $98.24 | 6 wks |
25 - 49 | $88.41 | 6 wks |
50 - 99 | $78.6 | 6 wks |
100+ | $68.77 | 6 wks |
$98.24
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Assembly Height (B) | 13 mm |
---|---|
Carriage Height (K) | 10.7 mm |
Carriage Length (D) | 34 mm |
Carriage Width (C) | 27 mm |
Rail Length | 220 mm |
Type | Precision |