S64AMRMA12120

Precision Metric Mini-Rail® Linear Guides, 120 mm Long Rail, 13 mm Assembly Height
Qty Range Price/Unit Ships Within
1 - 24 $89.09 6 wks
25 - 49 $80.19 6 wks
50 - 99 $71.28 6 wks
100+ $62.37 6 wks
$89.09

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Assembly Height (B) 13 mm
Carriage Height (K) 10.7 mm
Carriage Length (D) 34 mm
Carriage Width (C) 27 mm
Rail Length 120 mm
Type Precision

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team