S64AMRMA09095
Precision Metric Mini-Rail® Linear Guides, 95 mm Long Rail, 10 mm Assembly Height
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $93.51 | 12 wks |
25 - 49 | $84.17 | 12 wks |
50 - 99 | $74.82 | 12 wks |
100+ | $65.47 | 12 wks |
$93.51
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Assembly Height (B) | 10 mm |
---|---|
Carriage Height (K) | 8 mm |
Carriage Length (D) | 30 mm |
Carriage Width (C) | 20 mm |
Rail Length | 95 mm |
Type | Precision |