S64AMRMA09075

Precision Metric Mini-Rail® Linear Guides, 75 mm Long Rail, 10 mm Assembly Height
Qty Range Price/Unit Ships Within
1 - 24 $83.35 6 wks
25 - 49 $75.02 6 wks
50 - 99 $66.69 6 wks
100+ $58.35 6 wks
$83.35

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Assembly Height (B) 10 mm
Carriage Height (K) 8 mm
Carriage Length (D) 30 mm
Carriage Width (C) 20 mm
Rail Length 75 mm
Type Precision

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team